070371
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/p4b_s2_hc_i_asmtab.prj},{NB=070371},{SS=3-7/16},{SS1=3.437500},{PN=070371},{DESCRIPTION=P4B-S2-307R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=4-1/64},{A1=4.0156250},{B=13},{B1=13.0000000},{C=4-1/8},{C1=4.1250000},{DMIN=9-3/8},{DMIN1=9.3750000},{DMAX=10-5/8},{DMAX1=10.6250000},{E=2},{E1=2.000000},{F=3/4},{F1=0.7500000},{G=1-1/2},{G1=1.5000000},{H=2-1/4},{H1=2.2500000},{J=7-9/16},{JJ=7.5625000},{L=5-1/2},{L1=5.5000000},{M=3-3/4},{M1=3.750000},{R=1-7/16},{R1=1.437500},{S=2-37/64},{S1=2.578125},{X=1/4},{X1=0.250000},{Y=0.025},{Z=4-3/64},{Z1=4.046875},{CS=1/2-13},{NDM=0.5000},{KDM=0.4170},{BORE=6.2992},{PPATH=p4b_s2_hc_i_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Shaft Size
3-7/16
Inch
Part No.
070371
Description
P4B-S2-307R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
4-1/64
Inch
B
13
Inch
C
4-1/8
Inch
Dmin
9-3/8
Inch
Dmax
10-5/8
Inch
E
2
Inch
Bolt Diameter
3/4
Inch
G
1-1/2
Inch
H
2-1/4
Inch
J
7-9/16
Inch
L
5-1/2
Inch
M
3-3/4
Inch
R
1-7/16
Inch
S
2-37/64
Inch
Total Expansion
1/4
Inch
Y
0.025
Inch
Z
4-3/64
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.